Dual Rated UL and IEC
Dual rated UL and IEC circuit breakers are ideal for providing protection in many applications. A current limiting design provides fast short-circuit interruption, offering superior protection by reducing peak let-through current. These products are rated up to 480/277Vac and up to 125Vdc per pole on certain styles.
FAZ-NA Branch Protectors
Eaton’s FAZ-NA DIN-Rail mountable circuit breaker provides feeder and branch circuit protection per UL 489. Powerful for machine and system builders. Typical uses include convenience receptacles, motor controls, load circuits leaving equipment, and heating and air conditioning.
FAZ Supplementary Protectors
FAZ Supplementary Protectors are ideal for protection in control circuits, lighting, equipment, appliances and other applications where closer protection is desired than a branch circuit protection device per UL 1077. All are designed for easy installation.
WMZT Branch Protectors
Eaton’s WMZT DIN-Rail mountable circuit breaker provides feeder and branch circuit protection per UL 489. Powerful for machine and system builders. Typical uses include convenience receptacles, motor controls, load circuits leaving equipment, and heating and air conditioning.
WMZS Supplementary Protectors
WMZS Supplementary Protectors are ideal for protection in control circuits, lighting, equipment, appliances and other applications where closer protection is desired than a branch circuit protection device per UL 1077. All are designed for easy installation.
Loading Content..Please wait!