UL Rated
Eaton has a wide selection of UL rated miniature circuit breakers for loadcenters, fuseboxes, or similar devices. Each pole provides steel frame calibration and arc chutes with 5 - 100A continuous in one-, two-, and three-pole designs. A full-range of accessories expand customization options, including various mounting and ring tung termination options.
- Wide variety of mounting styles available to install in many different applications.
- Complete line of accessories allows customization to fit any application.
- Compact designs available to minimize panel size.
- Optional terminals to minimize installation time.
Loading Content..Please wait!
- Handle Locks
- Mounting Hardware