Industrial Miniature Circuit Breakers
Generally used in a loadcenter, panelboard, or similar device, industrial miniature circuit breakers are a specific type of circuit breaker, used to switch and protect the lowest common distribution voltage in an electrical system. Eaton's line of industrial miniature circuit breakers are available with a wide selection of accessories and can be custom modified to meet special application requirements.
Bolt-on Miniature Circuit Breakers
Eaton’s bolt-on miniature circuit breakers offer superior protection for panelboards. Easy to securely fasten. Choose from one-, two-, or three-pole designs. Built and listed to UL 489. All products 15–100A are HACR rated. Choose from Bolt-On Types BAB, QBHW, HBAX, HBAW.
Cable-In/Cable-Out Miniature Circuit Breakers and Supplementary Protectors
Eaton offers a wide selection of products including dual rated UL and IEC rated miniature circuit breakers and supplementary protectors as well as din rail mountable options.
+ Expand List
Plug-On Miniature Circuit Breakers
Eaton’s plug-on miniature circuit breakers offer superior protection for industrial applications. Choose from one-, two-, or three-pole designs. Built and listed to UL 489. All products 15–100A are HACR rated. Choose from Plug-On Types HQP, QPHW, QHPX, QHPW and QUICKLAG Plug-On Ground Fault and Equipment Protectors, Types QPGF, QPHGF, QPGFEP, QPHGFEP.
Remote Controlled Circuit Breakers
Eaton’s Remote Controlled Circuit Breakers offer energy savings, convenience, and flexibility, all within the smallest breaker size in the industry. Schedule times for lighting or building systems to turn on and off. Select from plug-on or bolt-on mountings in 120/240V or 270/480V.
Loading Content..Please wait!