UL 1053 DIN Rail RCCB
Superior product quality, tested reliability and safety make Eaton’s UL 1053 Residual Current Circuit Breaker (RCCB) the optimum product for your residual current applications (earth leakage). The UL 1053 RCCB circuit breakers, utilize global technology which has long been a standard for safety and protection of personnel and equipment. These new products add to Eaton’s comprehensive line of industrial miniature circuit breakers.
- Wide range of compact RCCB types serving as fault-current and additional protection according to UL 1053 and IEC/EN 61008 standards, suitable for worldwide use
- Type A or Type G/A (with delay) protection available
- Comprehensive range of accessories
- Real contact position indicator
- Fault current tripping indicator
- Transparent designation plate
- Trip-free design—RCCB cannot be defeated by holding the handle in the ON position
- Captive screws cannot be lost
- 480Y/277 Vac and 208Y/120 Vac models
Loading Content..Please wait!