VCP-T Circuit Breakers
- Compact design reduces installed space as well as material and shipping costs.
- Available in fixed and drawout configuration, the VCP-T offers a spring actuated mechanism up to 20,000 operations and a magnetic actuated (linear) mechanism up to 100,000 operations to ensure a long life.
- Fully horizontal drawout feature with connect, test, and disconnect positions provides ease of operation and interchangeability.
- Choice of breaker mounted protection for automatic short circuit and overload protection without the need for external control power.
- A common family of accessories, field-installable accessories, labeled and dedicated secondaries, a clear and concise operating panel, through or closed door access, front access to mechanism/accessories simplifies design, installation and use.
Loading Content..Please wait!
- Capacitor Switching
- Dummy Elements
- Ground and Test Devices
- MotorShunt Trip or Secondary Shunt trip
- Spring release
- Under Voltage
- VCP-T (spring actuated)
- VCP-TL (magnetic actuated)
Questions before you buy?
EatonCare Component Order Support (1-877-386-2273 option 1)
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Questions on a product you own?
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Replacements parts are available for this product:
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Questions about order through VOTW, EDI, FAX orders?
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)