MV ANSI Circuit Breakers
ANSI vacuum circuit breakers provide superior control and protection of medium voltage power equipment in utility, industrial, commercial, mining, and marine installations. They are a result of an ongoing commitment to research and development, which have resulted in significant breakthrough technologies.
VCP-W Circuit Breakers
The industry’s most complete family of technologically advanced vacuum circuit breakers at 5, 15, 27, and 38 kV. VCP-W Medium Voltage Circuit Breakers provide versatility in a Drawout or Fixed configuration and incorporate design features which have been proven in the field for over 25 years.
VCPW-HD Circuit Breakers
The VCPW-HD medium voltage vacuum breaker reliably switches normal load currents and high-stress fault currents. It requires 40 percent less space than the traditional 38 kV VCP-W. Protects transformers, capacitor banks, motors, busbar sections and cables. Ideal for high altitude, light shock, vibration and high ambient temperature.
VCP-T Circuit Breakers
Designed for use where space is at a premium, the 5/15 kV VCP-T medium voltage circuit breakers are a compact and lightweight product family, ideal for applications such as wind and mining, data centers, power houses, engine generators, restricted access locations, and low profile areas.
OEM Components Product Portfolio
Available from 5 to 38 kV applications, the OEM solutions are classified based on the required level on integration: barebones, power modules, mini modules and circuit breakers compartment kits.
Loading Content..Please wait!