VCP-W IEC Circuit Breakers
- Premium control wires and terminals provide reliable control and protection for electrical equipment and circuits, and are capable of being operated manually under full load conditions.
- VCP-W circuit breakers represent a common line that utilizes common parts. Standardarization provides for fewer total parts which, in turn, reduces and simplifies spare parts inventory.
- Front accessible mechanism allows for easy access to the mechanism and user friendly control components.
- Provides higher insulation levels in less space, thus reducing the overall switchgear size.
- Eaton's patented V-FLEX System features fewer moving parts which allows for vacuum stem movement without friction and without the wear normally associated with rolling/sliding designs.
- Unlike sliding or rolling designs, there are no moving parts to wear out, requiring no maintenance and resulting in longer circuit breaker life.
- The spiral contact design provides a self-induced magnetic effect that moves the arc root around the contact periphery, to prevent hot spots and minimizes contact erosion.
- A series of tin-plated, high-conductivity copper leaf conductors that are swaged onto the vacuum stems provide improved current flow through the increased surface area (skin effect) of multiple conductors while multi-point contacts offer very low electrical and thermal resistance.
- Double dead front shields isolate the operator from high voltage when the breaker is energized, providing optimum operator safety.
- Mechanically and electrically trip-free stored energy mechanism design ensures that while holding a mechanical trip command, breaker contacts will not close or touch even if an electrical or mechanical close command is received. Closing springs will discharge automatically when the breaker is withdrawn from or inserted into it's compartment, for added user safety.
Loading Content..Please wait!
- Motor
- Shunt Trip or Secondary Shunt trip
- Spring release
- Undervoltage
Questions before you buy?
EatonCare Component Order Support (1-877-386-2273 option 1)
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Questions on a product you own?
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Replacements parts are available for this product:
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)
Questions about order through VOTW, EDI, FAX orders?
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1) and Technical and Warranty support (option 2)