CLPT Fuses
Eaton’s CLPT and NCLPT general purpose fuses are capable of interrupting all currents from the rated interrupting current down to the current that causes melting of the fusible element in no less than one hour. They are applied wherever it is necessary to limit the short-circuit currents on high capacity systems, typically in conjunction with potential and control power transformers.
- Pure silver used for the elements provides the best temperature characteristics.
- Blown fuse indication is available where a striker pin protrudes from top of the fuse to provide visual identification of operation as well as operates as a triggering means for external devices.
- Static unit design offers silent operation and elimination of flame discharges when the fuse operates.
- Engineering Services provides quality application assistance.
Loading Content..Please wait!
- Engineering Services
- Live Parts
- Mountings: Disconnect and Non-disconnect
Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4