CLT Fuses
Eaton’s CLT fuses are designed specifically to provide fault protection on high capacity indoor and underground distribution systems. They can be used in externally fused disconnect load break switches as well as dry well drawout fuse holders, which are used in pad-mounted and submersible single phase and three-phase transformers and oil-filled switching units. A non-indicating fuse, they meet or exceed C37 standards for this class of distribution fuse.
- Specially-designed internal structure withstands circuit voltage for extended durations after fuse interuptions.
- Clears currents from minimum-melt to maximum interrupting rating without any external noise or expulsion of gas, providing quiet and safe operation.
- Pure silver used for the elements provides the best temperature characteristics.
- Replacement/interchangeability with most brands offers superior flexibility.
- Engineering Services provides quality application assistance.
Loading Content..Please wait!
- Engineering Services
- Live Parts
- Mountings: Disconnect and Non-disconnect
Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4