DBU Fuses
Eaton’s DBU Power Fuses are boric acid, expulsion-style fuse units suitable for both indoor and outdoor applications. They offer effective protection for electric utility and industrial distribution systems and are designed for use on transformers, feeders, and switchgear. Ideal for higher voltage (up to 38 kV) and high current applications (up to 200A). They are low initial cost alternatives to refillable fuses.
- Wide range of continuous current ratings and time-current characteristics allow close fusing, maximizing protection and overall coordination.
- Pure silver used for the elements provides the best temperature characteristics.
- Replacement/interchangeability with most brands offers superior flexibility.
- Time current characteristics have a gradual slope, making it easier to coordinate with downstream equipment.
Loading Content..Please wait!
- End Fittings
- Engineering Services
- Live Parts
- Mountings: Disconnect or Non-disconnect
- Mufflers
Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4