Enclosed Circuit Breakers

Enclosed Circuit Breakers

Eaton's enclosed circuit breakers offer all the advantages and accessories of a circuit breaker packaged in an enclosure for nearly any application requiring a means of disconnect. Ideal for a variety of locations including general purpose, rainproof surface mounting, water and dustproof, dustproof surface mounting, and hazardous location. 100% rated products are available in configurations ranging from 400 to 1200 A to meet the needs of many applications.