Motor Protection Circuit Breakers
Eaton’s Motor Protection Circuit Breakers offer reliable branch circuit and motor protection. Application-specific protection eliminates the need for the motor overload relay found in the traditional three-component starter assembly. Breakers provide complete motor protection when used with a contactor.
- Simplified design eliminates the need for motor overload relay found in the traditional three-component starter assembly, which frees up panel space and reduces heat generation.
- Provides phase loss and phase unbalance protection to prevent severe equipment damage that can occur with a single-phasing condition.
- Thermal memory prevents immediate restart after trip to allow the motor to cool down.
- High load alarm LED status indicator provides early warning of potential trip condition.
Loading Content..Please wait!
- Auxiliary Switch
- Alarm Switch
- Handle Mechanisms
- Safety Devices
- Shunt Trip
- Terminations
- Undervoltage Release
Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4
View the 101 Module on Molded Case Circuit Breakers