Series C NEMA Circuit Breakers

Series C Circuit Breakers

Eaton’s Series C Molded Case Circuit Breakers are used in panelboard, switchboard, motor control center, and busway applications for dependable branch circuit protection. They have proven user acceptance for over 20 years and meet or exceed North American standards. Available for systems up to 600 VAC or 250 VDC with current ratings up to 2500A.