Bypass Isolation Contactor-type transfer switches, 2000-3000A

Eaton’s Bypass Isolation Automatic Transfer Switches 2000-3000A include dual automatic switching mechanisms that provide redundancy for critical applications. The ATS distributes electrical power to the load, while the automatic bypass serves as a backup. When the ATS is isolated for test, power is routed through the automatic bypass switch to ensure that critical loads remain powered without interruption.