Contractor Based Service Entrance ATS

Contactor Based ATS Suitable for use as Service Entrance

Available with ratings from 40 to 1600 A, the UL 1008 100% rated innovative ATS design enables a small footprint due to integration of the ATS and the breaker into a single structure. Installation can be made directly at the point of service entrance, which can eliminate the need for separate upstream fault protection and respective power interconnections.