Front Access Arc Resistant Magnum DS Switchgear

Front Access Arc-resistant Low Voltage Switchgear

Front Access Arc-resistant Low Voltage Switchgear is utilized in the protection, controlling, and monitoring of low voltage distribution systems. It has been successfully tested to ANSI C37.20.7 at KEMA-Powertest, and has been UL witnessed and certified. Arc-resistant switchgear is ideally suited for all types of industrial, commercial and utility applications with distribution systems rated 600 volts or below.

Eaton’s Front Access Arc-resistant Magnum DS switchgear combines the robustness of UL 1558 low voltage switchgear with the flexibility of UL 891 switchboard design. The front-accessible switchgear offering allows mounting against a wall, or in other tight locations where a standard rear-accessible switchgear lineup would not normally fit.