FlashGard MCC

The FlashGard Motor Control Centers (MCCs) incorporate industry-leading technology to enhance personnel safety and protect equipment from the dangers of arc flash. Eaton's innovative arc-preventative design emphasizes prevention, insulation and isolation to support safety during maintenance operations. The FlashGard MCC is designed for three-phase, 230V applications up to 300 hp, or three-phase, 480V applications up to 600 hp.