Freedom 2100

Freedom MCC

Eaton’s Freedom 2100 MCC's are custom made assemblies of conveniently grouped control equipment primarily used for control of motors and for distribution of power. MCC's are designed for three-phase, 230V applications up to 300 hp, or three-phase, 480V applications up to 600 hp. The Freedom 2100 MCC conveniently incorporates all motor control and power distribution needs while providing the ability to connect to one of many standard industrial networks.