SC9000 EP Arc Resistant

SC9000 EP Arc-resistant Drive

The Eaton SC9000 EP Arc-resistant medium voltage drives are engineered to help customers control, minimize and prevent arc faults for increased personnel protection in global oil and gas, mining, utility and water, wastewater, and other critical applications. SC9000 EP Arc-resistant is the industry’s first fully integrated arc-resistant medium voltage drive certified to CSA C22.2 No. 22-11 and witness-tested to IEEE C37.20.7 at a third party high power laboratory.