Pow-R-Line 5P

Pow-R-Line 5P

Pow-R-Line 5P is the most flexible plug-on power panelboard in the industry, designed specifically for applications where changes and additions must be fast, convenient, and easy. Circuit breakers are mounted to an adapter which includes the bus connection hardware. The breaker to bus bar connection is positive and secure. Circuit breakers available from 15-1200A at 600 VAC maximum. Select 30” wide, the narrowest enclosure in the industry, or 48” wide.