Pow-R-Line 3E

Pow-R-Line 3E

Eaton's PRL3E panelboard offers superior performance for selective coordination as well as high fault current applications. The PRL3E utilizes Eaton's Series G EG-frame breakers. The Series G EG-frame breakers offer advantages of physically larger breakers at 480Vac in a compact 1” per pole package. The custom designed neutral terminal offers up to a 3/0 conductors as standard, allowing oversized neutral conductors from branch circuits.