Pow-R-Line PXBCM Panelboard

Eaton's Pow-R-Line PXBCM branch circuit monitoring panelboard is a cost-effective solution for energy and power monitoring at the branch circuit level. An integrated panelboard provides a means to monitor the incoming main power and up to 84 branch circuits. The Pow-R-Line PXBCM panelboard can be used in lighting appliance, small power distribution panelboards and Pow-R-Command lighting control panelboards up to 400A with branch breakers rated 125A or below.