OEM Panelboards and Switchboards (OPS) Program
Distribution assembly equipment is developed with different product levels depending on the integration requirements. EOEMs have the unique opportunity to select the appropriate building block to match their manufacturing and engineering capabilities. The OPS Program enables EOEMs to reduce inventory, improve on-time delivery rates and remain competitive in the marketplace.
The OPS Program enables EOEMs to purchase panelboard/switchboard chassis, boxes, trims, molded-case circuit breakers and fusible switches and to assemble them into an electrical distribution assembly with a UL label. It also EOEMs to assemble Eaton panelboards/switchboards from basic components under an extension of the Eaton UL label.
Assembled chassis benefits
- Integrated short-circuit breaker panelboards
- Reliable short-circuit system— in an integrated short-circuit rated panelboard system, the main breaker and the branch breakers subjected to the available short-circuit current work together to limit the level of fault current
- UL Listing
- Positive labeling
- Cost savings
Components benefits
- Maximized value add via complete assembly from basic components
- Leverage Eaton’s panelboard/switchboard designs
- UL label extension for panelboard short-circuit rating

Questions before you buy?
Questions on a product you own?
EatonCare EOEM Team (1-800-446-4085) - Commercial support (option 1)