Double Door Line-side Isolation Switch

Double Door Line-Side Isolation Switch

The revolutionary two-door design has an internal barrier separating the upper switching compartment from the lower fuse compartment. Allows access to the fuses with no exposure to line-side power. External viewing window allows personnel to observe position of the movable blades within the switch base. Optional voltage indicators provide additional verification as to whether or not the circuit is open. Customized solutions always available via Eaton’s switching device Flex Center.