Class I, Division 2 Low Voltage Dry Type Transformers

Class I, Division 2

Type EPZ and EPTZ transformers are suitable for installation in Class I, Division 2 Groups A,B, C and D locations, and offer a solution for many petrochemical and other industrial facilities with atmospheres unsuitable for application of either liquid filled or general purpose dry-type transformers. Nominal and tap leads come out of the transformer through pipe elbows, and connections are made to an adjacent explosion-proof junction box.