Drive Isolation Low Voltage Dry Type Transformers

Drive Isolation

Eaton's Motor Drive Isolation Transformers are manufactured using high-quality construction and are available in a wide range of ratings to meet specific voltage conversion requirements. They provide electrical isolation between the incoming line and drive circuitry, voltage conversion on input line to standard drive input voltages, minimize line disturbances caused by SCR firing, and reduce short-circuit currents and voltage line transients.