K-Factor Low Voltage Dry Type Transformers

K-Factor

Eaton's K-Factor Transformers address the problems caused by non-linear loads and harmonics. They also compensate for stresses on a transformer’s winding insulation which prevents insulation breakdown and premature failure. The net result is longer transformer life. K-Factor Transformers are manufactured with the same high-quality construction features as other ventilated transformer products, including standard NEMA 2 Enclosures.