Low Sound Low Voltage Dry Type Transformers

Low Sound

Transformers, by design, emit an audible sound. Eaton's Low Sound Transformers are specially designed to have average sound levels 3 dB below NEMA ST-20 standards. These quieter transformers are optimized to offer maximum efficiency and are ideal for noise sensitive installations such as schools, hospitals, libraries, and offices. Low sound transformers are available ventilated and encapsulated for both indoor and outdoor use, in a variety of configurations.