Marine Duty Low Voltage Dry Type Transformers

Marine Duty

Eaton's Marine Duty Transformers are specially designed for on-board installation in steel vessels, below deck in electrical or mechanical rooms where the ambient temperature is greater than normal. They are especially designed for operation in 50°C ambient locations, with a standard temperature rise of 115°C. Marine duty rated transformers are available in single- and three-phase ratings, and are manufactured with standard copper windings.