Mini Power Centers

Mini Power Centers

Eaton’s all-copper Mini-Power Center incorporates all of the features and benefits included in the industry-proven aluminum model, plus the additional features of a copper-wound transformer with a copper loadcenter chassis that accepts bolt-on feeder breakers. Mini-Power Centers are ideally suited for applications where 120 volts are required at a remote location. Parking lots, workbenches, and temporary power on construction sites are common applications.