Totally Enclosed Non-Ventilated Low Voltage Dry Type Transformers

Totally Enclosed Non-Ventilated

Totally enclosed non-ventilated transformers are highly suited for applications where the atmosphere contains conductive, corrosive, or combustible materials which might damage a transformer, or lint and dust which might block the ventilation passages. With no openings in the enclosure, heat is dissipated by radiating from the surface area of the enclosure, making it ideal for industries where the transformer is subject to spray or washdown conditions.