Automatic Transfer Switches
Automatic Transfer Switches are critical components of any emergency or standby power system. Transfer switches are reliable, rugged, versatile and compact assemblies for transferring essential loads and electrical distribution systems from one power source to another. These products also qualify for LEED credits.
Contactor Based Automatic Transfer Switches
Eaton's contactor based automatic transfer switch is the most basic design that will provide a fully functioning automatic transfer switch. Compact and cost effective, these automatic transfer switches are simple to operate and offer the most flexible applications during momentary losses of power.
Breaker Based Automatic Transfer Switches
Breaker-Based Automatic Transfer Switches are designed for a variety of standby power applications for critical loads and offer an enhanced set of features that will meet your application requirements. They minimize initial equipment costs, reduce installation time, and increase system reliability.
Magnum Breaker Based Automatic Transfer Switches
Eaton Magnum Transfer Switches offer the utmost in flexibility, reliability and value. They are designed for applications where total system coordination must be accomplished while achieving a high level of Withstand, Interrupting, and Closing performance.
Bypass Isolation Transfer Switches
The bypass isolation switch is designed for applications where maintenance, inspection and testing must be performed while maintaining continuos power to the load.
+ Expand List
ASAP Quick Ship Program
Eaton's Automatic Transfer Switch product line has the Always Stocked ATS Program (ASAP) program designed to offer specific frame sizes/ratings/catalog numbers that can be shipped within one day of order entry.

Loading Content..Please wait!