100 Amp Busway
Eaton's 100 Ampere Busway is an excellent solution for any low ampere power distribution system up to conveyer equipment in warehouse and distribution centers. It allows for easy distribution of power in laboratories where equipment can frequently change or move. It also provides an easy solution for classrooms that need additional outlets for equipment or computers, offering endless flexible power configurations for ever-changing power requirements.
- Eliminates the need to run complex runs of conduit and cable which lowers the total installation cost.
- Snaps together and is easily hung over equipment, making power drops simple.
- Reusable and re-routable, meaning new sections can be added or changed any time, which allows flexibility as power needs change.
- Durable steel housing and silver-plated copper rods provide for maximum use and efficiency.
Loading Content..Please wait!
- Circuit Breaker Units
- External Handle Operating Mechanism
- Fusible Units
- Plug-in Units
- Receptacle Enclosures
Questions before you buy?
Contact a local Eaton Sales office
Questions on an existing Busway installation?
Contact our Project Management Office at:
+1 877-386-2273, option 4, option 2
Aftermarket questions?
Contact our manufacturing experts at:
+1 800-835-5887