Pow-R-Way III Busway
The Pow-R-Way III design is the preferred means of connecting electrical equipment to maximize busway performance in power distribution systems and can be used over a range of industrial, commercial, and institutional applications worldwide. Improved coordination and heat dissipation as well as elimination of the "chimney effect," it offers the best electrical efficiencies, cost-saving characteristics, and highest 6-cycle short circuit withstand ratings in the industry.
- All bus plugs are polarized to prevent improper installation.
- Lightweight and compact design provides for easy installation.
- Housing is combined with a true sandwich design in both plug-in and feeder busway, contributing to improved coordination and high short-circuit ratings.
- Epoxy insulation process ensures optimum conductor and system protection.
- The compact design of corner joint allows for layouts that provide optimum utilization of space and can be installed in areas where traditional 90-degree elbows cannot.
- Only having one or two conductors per phase and the Pow-R-Bridge joint design makes the voltage drop much lower than that associated with cable, allowing a more efficient use of energy.
Chapter 1-Introduction
Chapter 2-Receiving/Unpacking
Chapter 3-Indoor Joint Installation
Chapter 4-Outdoor Joint Installation
Chapter 5-Hanger Installation
Chapter 6-End Closure
Chapter 7-Floor Penetration
Chapter 8-Wall Penetration
Chapter 9-Vertical Joint Installation
Chapter 10-Flange Installation
Chapter 11-Plug-In Bus Plug
Chapter 12-Power Take-Off
Chapter 13-Built-In Power Take-Off
Chapter 2-Receiving/Unpacking
Chapter 3-Indoor Joint Installation
Chapter 4-Outdoor Joint Installation
Chapter 5-Hanger Installation
Chapter 6-End Closure
Chapter 7-Floor Penetration
Chapter 8-Wall Penetration
Chapter 9-Vertical Joint Installation
Chapter 10-Flange Installation
Chapter 11-Plug-In Bus Plug
Chapter 12-Power Take-Off
Chapter 13-Built-In Power Take-Off
Loading Content..Please wait!
- 200% Neutral
- Communicating IQ Energy Sentinels
- Feeder
- Isolated Ground
- Plug-in
- Transient Voltage Surge Suppression
Questions before you buy?
Contact a local Eaton Sales office
Questions on an existing Busway installation?
Contact our Project Management Office at:
+1 877-386-2273, option 4, option 2
Aftermarket questions?
Contact our manufacturing experts at:
+1 800-835-5887