Busway
Busway provides flexible power distribution solutions for a variety of applications where change and adaptation are important. There is a basic fitting to meet every application need and products are designed to provide an economical system, yet meet the specifications which are the most important. These products also qualify for LEED credits.
100 Amp Busway
Eaton's 100 Ampere Busway allows flexible power distribution, offering low installation cost for a variety of applications. It is a practical alternative to cable in supplying small blocks of power for normal commercial and industrial power systems.
Pow-R-Flex Busway
Pow-R-Flex Low Ampere Busway provides flexible power distribution solutions for many applications where change and adaptation are important, and its heavy-duty design does not sacrifice on aesthetics. The latest design in a family of innovative busway products, it is the newest of its kind in the industry.
Pow-R-Way III Busway
Eaton's Low Voltage Pow-R-Way III Busway is engineered and built to fit your specific layout needs. The compact design occupies less space and can be installed quickly, providing electrical efficiencies and cost-saving characteristics and durability without compromising product integrity.
Non-Segregated Phase Bus Duct
Eaton's medium voltage non-segregated phase bus runs are designed for use on circuits whose importance requires greater reliability than power cables provide. They are designed to withstand electrical and mechanical forces generated by momentary and short-time short-circuit currents.
Loading Content..Please wait!