DC Quick Charger
Eaton’s DC Quick Charger (DCQC) is the ultimate electric vehicle charging solution for curbing range anxiety and minimizing charging time for on the go drivers of grid connected vehicles. The DCQC provides fast, convenient electric vehicle charging with the ability to charge a vehicle’s battery to 80% capacity in as little as 30 minutes. This rapid charger is in high demand among EV drivers, making it the ideal charging solution for increasing visibility and foot traffic to a business.
- Eaton’s DC Quick Charger offers convenience and peace of mind to EV and EV fleet drivers, who are frequently hindered by high battery charge time. The fast, direct charge of electricity refuels the battery in minutes, giving EV drivers unprecedented freedom.
- The DCQC offers a 50kW output via 5 individual 10kW power drawers. This allows for different output configurations as well as N-1 capability, which allows the charger to remain operation with the loss of a power drawer.
- Programmable output and charge time provides flexibility for various applications
- Eaton's DC Quick Charger has been tested to meet all applicable safety codes and standards required for Electric Vehicle Supply Equipment
- The DCQC utilizes a CHAdeMO compliant power connector with future option available for the SAE J1772 AC/DC combo connector which, is currently under development
- Optional ChargePoint Network or credit card swipe for payment or access control
- Eaton manufactures all products that may be needed to support an electrical system upgrade, if it is required for installation. Eaton’s Electrical Services and Systems team of electrical engineers is available nationwide and can be augmented by Eaton’s network of national, local and specialty commercial electrical contractors and system integrators.
Loading Content..Please wait!
How to use a DC quick charger