BushingGard Continuous Testing

Eaton's BushingGard predictive diagnostic online monitoring technology measures the capacitance and discharge current of high voltage condensing type transformer bushings while the transformer is in operation. Non-invasive, continuous testing provides real-time problem detection to prevent crippling transformer, circuit breaker or shunt reactor bushing failure. Monitoring may be remote or on-site.