Grid-Connect Energy Storage Inverter
The Power Xpert Storage grid-tie inverter offers reliable high-performance conversion with a 20-year life for utility-scale grid-tie battery applications. High performance is realized with a wide end-of-charge to full-charge voltage window that allows full battery storage potential to be achieved. Liquid-cooled power modules with over 7 million hours mean time between failure make Power Xpert Storage the most dependable energy storage grid-tie inverter on the market.

- Transformerless design, proprietary control strategies and filter design result in over 98% peak power efficiency.
- With energy storage, intermittency can be minimized and a variety of grid support features an be implemented. Eaton’s grid-tie inverters, in conjunction with a system supervisory controller, offer the following energy storage grid support features: Low, zero and high voltage ride through (LVRT, ZVRT, and HVRT); Standalone operation; Islanding detection; Utility communication; Full four quadrant operation
- A configurable interface enables communications and control of the inverter via a variety of links. Links to the system supervisory controller give the transmission provider the capability to send instructions and receive data.
- State-of-the-art liquid cooling provides maximum component life, while also enabling applications in harsh environments.
Loading Content..Please wait!