Power Xpert CXH

At Eaton, our focus is on developing the latest in motor control and protection technologies that optimize the performance of your process, while keeping your personnel and equipment safe from harm.

The Power Xpert CXH is a high-performance solution for low voltage motor control and power distribution designed for critical applications. A global platform up to 6300A, 380 - 690V, the Power Xpert CXH is fully-scalable, enabling a fit-for-purpose switchgear system designed to your application requirements.