Pow-R-Command 2000
Pow-R-Command 2000 is an Internet-enabled device that utilizes the web standard IP protocols and integral web server. It allows all configuration, monitoring, and control through remote programming service anytime, anywhere in applications such as industrial and institutional facilities, high rise office buildings, convention centers, airports, stadiums, shopping malls, schools, retail facilities, and multi-site facilities.
- Use of standard web brower eliminates the task of learning how to use a new piece of software.
- One-Shot Scheduling allows quick modifications.
- Memory loss protection increases uptime.
- Immediate notification of system failures reduces downtime.
- Intelligent lighting control system equipment mounts in a standard panelboard enclosure, minimizing wall space.
- Courtesy blink feature and time scheduling turn lights off when not needed, extending the life of lamps and ballasts as well as reducing maintenance replacement time, costs, and energy.
Loading Content..Please wait!
- LCD programming display and keypad
- Pow-R-Command expansion panels
Email: lightingcontrol@eaton.com
Telephone Number: (888) 252-6286 Option #3