Pow-R-Command 750
Eaton's Pow-R-Command 750 is a microprocessor-based, programmable lighting control system that can be used to efficiently control electrical loads while maintaining a compact design. It simplifies lighting control design by allowing you to layout your system using standard panelboard sizes and is ideal for the varying demands of today’s small to medium facilities including schools, restaurants, retail stores, office buildings, and parking structures.
- Included Smart Breaker combines the interrupting ability of a standard branch circuit breaker with a remote switching ability. This eliminates the need for additional structures and the extra material and labor from the contactor or relay cabinets.
- LCD display and keypad feature intuitive user interface for quick and easy setup to optimize energy savings.
- Individual loads can be switched at individual panels and can be controlled through switch inputs.
- One-Shot Scheduling allows for quick modifications.
- Immediate notification of system failures reduces downtime.
- Lights automatically shut off with courtesy Blink feature, saving energy.
Loading Content..Please wait!
- LCD programming display and keypad
- Pow-R-Command expansion panelboards
- Single-pole and 2-pole versions
Email: lightingcontrol@eaton.com
Telephone Number: (888) 252-6286 Option #3