Pow-R-Command Lighting Control
Eaton’s Pow-R-Command lighting and load controls turn off the lights when a space is empty and reduce artificial lighting when natural light is strong. These systems offer various types of control to fit individual facility needs, no matter how large or small, and can reduce lighting energy consumption up to 30 percent. These products also qualify for LEED credits.
Pow-R-Command 2000
Pow-R-Command 2000 Web-Enabled Lighting Control System is a microprocessor-based programmable lighting control system. A web browser allows customers to utilize a remote programming service to control the lighting in their system anytime, anywhere.
Pow-R-Command 1000
Pow-R-Command 1000 is a premiere product in the lighting control system industry, designed to meet the varying demands of today's facilities or to modernize existing facilities. It allows facility managers access to enterprise level lighting control within a facility or across multiple facilities.
Pow-R-Command 750
Pow-R-Command 750 is a premiere product in the lighting control industry. The system provides easy and efficient control of electrical loads while maintaining a compact design that integrates with standard lighting and appliances panelboards and innovative Integrated Facilities System switchboards.
Pow-R-Command 25
Pow-R-Command 25 is the most basic and cost-effective way to remotely operate lighting. The panelboard is designed to meet the needs for control of lighting and small branch circuits and comes factory wired to specification, requiring no field programming.
Pow-R-Command Keypads
Pow-R-Command keypads offer occupants the ability to locally control lighting. Available in low voltage (dry-contact closure) and digital (network) models.
Legacy Products (PRC100)
The Pow-R-Command 100 system is primarily designed for larger facilities where multiple nodes need to be networked together and controlled through software. It is a complete network of devices that allow a facility’s electrical use to be efficiently managed.
Loading Content..Please wait!