Low Voltage Switchgear
Eaton's low voltage switchgear provides centralized control and protection of low voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines.
Arc Resistant
Eaton's Low Voltage Arc-Resistant Switchgear protects operating and maintenance personnel from dangerous arcing faults by redirecting or channeling the arc energy out the top of the switchgear, regardless of the origination location of the arc, with no increase in footprint.
Magnum DS
Magnum DS Switchgear is ideally suited to applications calling for service entrance switchgear, secondary equipment in coordinated secondary substations, and auxiliary control and distribution. It includes a communications capability with the unique IMPACC power monitoring and control system.
Series NRX
The Series NRX Breaker is ideal for use when building space is at a premium or when system upgrading requires additional functionality. The one frame size, regardless of amp rating, allows for efficient layout of distribution equipment and reduces drawing conversion and structure integration time.
MRR1000 Remote Racking Device
Eaton's MRR1000 remote racking device provides a means of remotely inserting or removing any drawout circuit breaker in the Magnum DS family of air circuit breakers to help mitigate arc flash exposure.
Loading Content..Please wait!