Legacy MCC Products
Intelligent Technologies
The IT MCC is a unique and innovative product in that it is completely open to all major control vendors since it supports DeviceNet, Modbus, Modbus TCP, EtherNet/IP and PROFIBUS without having to change any of the motor control devices.
Advantage
The Advantage Motor Control Center offers microprocessor based technology for motor control along with Eaton's highest quality in manufacturing and service.
E777 Motor Saver
The Model E777 is a solid-state (electronic) overload relay. It is fully programmable for customized protection and is designed to protect 3-phase systems with operating voltages of 190-480VAC (500-600VAC for the Model E777-575).
CEP7 Overload
The CEP7 provides higher accuracy, less heat dissipation and enhanced protection through the use of state-of-the-art microelectronic packaging technology.