XT MCC
Eaton’s XT motor control center (MCC) provides users with a powerful and flexible offering that is capable of servicing all motor control applications. The options and possibilities are endless and include a complete offering of units, including starters, feeders, variable frequency drives and soft starters, as well as a number of additional motor control and power distribution components.
- The XT MCC also features a compact footprint along with many additional options, including communications capability and the ability to add FlashGard technology—Eaton’s revolutionary solution designed to aid in the prevention of arc-flash events. The combination of all features and optional items provides users with a flexible and versatile MCC offering that is capable of servicing the complete gamut of motor control applications.
- Numerous assembly options available, including starters, feeders, variable frequency drives, soft starters, and power distribution components
- Finger-safe 24Vdc control power with optional redundant control power supply configuration
- Uses finger-safe IP20-rated contactors, solid state overloads, circuit breakers, motor load blocks, and terminal block points
- Uses the robust and rugged NEMA®-rated XT contactor with C440 solid state overload
- Compact footprint makes the XT MCC perfect for applications where a limited installation footprint is available
- Size 1-4 starter units and feeders through 150A are equipped with Eaton’s proprietary load stab assembly
- Optional communications enables integration with a DCS or SCADA system
- Optional arc-preventative FlashGard technology with control power test position
Loading Content..Please wait!
The XT MCC use as a standard the C306 bi-metal three phase overload, as an option Eaton will provide a C440 Solid Sate Overload (SSOL), a C440 SSOL with integral ground fault or a C441 Advanced SSOL for superior pump and fan control with meter like functions. The overloads can be mixed and matched within an MCC lineup where needed if the application calls for it. Each overload type is capable of being controlled and monitored from DeviceNet, Modbus, Profibus, Modbus TCP and EtherNet/IP.
Motor Protection Comparison
Motor Monitoring Comparison
Motor Control Comparison
Overload Monitoring Comparison
- Motor Guard Motor Insulation Tester (motor megger)
- Voltage Vision Voltage Presence Indicator
- Factory Installed Automatic Transfer Switches
- Maintenance and Operational Training through PSA (EESS)
- M-T-M Schemes Including Auto Throw Over
- Integrated Panelboards and Transformers
- Passive or Active Harmonic Correction
- Integral Clean Power Drives up to 500hp
- Soft Starters with Integral Bypass up to 1000A
- Surge Protective Devices
- Switch Configurations: MCB, TM, or Fused
- Main Breaker Configuration with ARMS
- All Major Industrial Communication Protocols for Control and Monitoring
Customer Support: 877-386-2273Startup and Training: 800-809-2772