Ampgard XP3
The Eaton Ampgard XP3 medium-voltage motor control center sets a new standard for reliable operations, safety and uptime in critical industrial environments. Incorporating patent-pending algorithms for remote monitoring, the XP3 minimizes unscheduled downtime, supports preventive maintenance and enhances reliability. The solution also provides superior contactor-fuse coordination to quickly clear faults, and digital and analog input/output (I/O) boards that eliminate complex control wiring and simplify circuit changes.
- Superior contactor-fuse coordination quickly clears faults and minimizes damage upstream and downstream
- Contactor health algorithm helps ensure factory built performance
- Fuse health algorithm identifies fatigue before failure to prevent unplanned shutdowns
- Email event alarms communicate operational issues for fast resolution
- Available fault current measured at the starter with incident energy and recommended PPE displayed for maximum worker safety
- Thermal age of motor helps identify motor repair or replacement timing to avoid downtime
- Programmable I/O eliminates complex control wiring to simplify circuit changes
- Horsepower upgrades and control circuit changes can be quickly accomplished through software and not hardware, to reduce change-over time
- Optional remote central display module (CDM) allows operation outside the arc flash zone and instant access to instruction books, drawings and renewal parts data
Loading Content..Please wait!