Medium Voltage Motor Control
Medium voltage adjustable frequency drives combine innovative technology with reliable design and construction, system flexibility, and ease of use. While compact and quiet, Eaton's medium voltage drives have the power to perform in the harshest of industries to keep operations running safely and efficiently.
AMPGARD
The highly innovative AMPGARD medium voltage motor control center offers an enhanced design configuration for easier accessibility, maintenance, and safety you can depend on. When it comes to protecting and controlling medium voltage motors, AMPGARD is the premier, cost-effective solution.
SC 9000 MV Drives
Eaton's AMPGARD SC 9000 medium voltage adjustable frequency drives are designed for use with induction or synchronous motors at 2400 to 4160 volts up to 5750 horsepower. The SC 9000 delivers maximum benefits while being the smallest medium voltage drive in the industry.
Loading Content..Please wait!