Standard Switchgear (15kV MV)

Standard Switchgear

Available in maximum voltage ratings from 5 kV through 15 kV, VacClad-W metal-clad switchgear incorporates configurable components – cell, breaker and auxiliary equipment – that can be assembled in various combinations to satisfy specific application requirements. Two-high breaker arrangements are standard for voltages up to 15 kV, however one-high breaker configurations can be supplied.