Metal Clad Switchgear
VacClad-W switchgear is available in maximum voltage ratings from 4.76 kV through 38 kV, and interrupting ratings as shown below. VacClad-W offers a total design concept of cell, breaker and auxiliary equipment, which can be assembled in various combinations to satisfy user application requirements. Two-high breaker arrangements are standard up to 15 kV. One-high arrangements can be furnished when required.
5-15kV
VacClad-W metal-clad switchgear rated from 5 to 15 kV designed for indoor and outdoor use. Eaton traditional and arc resistant switchgear technology is designed for easy access, and maintenance and space savings in an environmentally responsible package.
+ Expand List
27kV
Eaton 27 kV class metal-clad switchgear is designed for indoor and outdoor use. Eaton traditional and arc resistant switchgear technology is designed for easy access, and maintenance and space savings in an environmentally responsible package.
+ Expand List
38kV
Eaton 38 kV class metal clad switchgear is used inside and out. Eaton traditional and arc resistant switchgear technology is designed for easy access, and maintenance and space savings in an environmentally-responsible package.
+ Expand List
VacClad-W Motorized Remote Racking
Eaton’s VCP-W MR2 motorized remote racking device provides a means of remotely inserting or removing any drawout circuit breaker used in VacClad-W switchgear to help mitigate arc flash exposure.
Loading Content..Please wait!