Modbus MINT
Eaton's mMINT (Modbus Master INCOM Network Translator) module is a slave device on the Modbus network. It communicates to a master on the Modbus network using the Modbus RTU (Remote Terminal Unit) protocol. It communicates to slave devices on the INCOM network using the IMPACC (Integrated Monitoring, Protection, And Control Communication) protocol.
- Capable of passing Modbus register objects from Eaton’s existing products and newer PnP (Plug-n-Play) products to a Modbus RTU master.
- Flashing Status LED allows you to easily identify an active module.
Loading Content..Please wait!
- DIN rail mount package